Boosting

  • CME Booster

    Grundfos CME Booster keeps the pressure, within the home, up regardless of usage.

    Technical Data

    Flow Rate (Q):7.56 m³/h
    Head (H):53.7 m
    Liquid Temperature:0 .. 60 °C
    Product Info
  • CM Booster PM1

    The CM Booster PM1 adds an extra degree of control to domestic pressure boosting.

    Technical Data

    Flow Rate (Q):6.3 m³/h
    Head (H):53.7 m
    Liquid Temperature:0 .. 60 °C
    Product Info
  • CM Booster PM2

    The compact CM Booster combined with the PM2 provides adjustable pressure settings.

    Technical Data

    Flow Rate (Q):1-5 m³/h
    Head (H):max 55 m
    Liquid Temperature:max 60 °C
    Product Info
  • MQ

    MQ is a compact water supply systems that ensures continuity of water supply.

    Technical Data

    Flow Rate (Q):5 m3/h
    Head (H):48 m
    Liquid Temperature:0 .. 35 °C
    P max:7.5 bar
    Product Info
  • PM1 & PM2

    The PM 1 & 2 are intelligent pump controllers that control pumps in domestic water supply systems according to consumption.

    Technical Data

    Liquid Temperature:0 .. 60 °C
    P max:10 bar
    Product Info

Accessories

  • GT Tanks

    The GT pressure tanks control pressure in domestic and industrial applications.

    Technical Data

    Litres:8-5000
    Max Bar:25 bar
    Max Temperature:90 °C
    Product Info