Designed for circulating liquids in heating systems and domestic hot water systems. An energy class A product with high efficiency.
Circulates hot water in heating systems. MAGNA analyses the heating system, finds the optimum setting and adjusts to changes.
ALPHA2 N is the corrosion-proof variant of ALPHA2.
COMFORT AUTOADAPT PM is used in heating & hot water systems. The AUTOADAPT function automatically adapts to the hot water consumption pattern of the household.
COMFORT B PM delivers instantly hot water all over the house. The COMFORT B PM is the obvious choice if a more basic high efficient hot water re-circulation solution is required.
The COMFORT range is specifically designed for domestic hot-water systems in one-family houses.
ALPHA2 L N is a corrosion-proof variant used for hot water re-circulation and in corrosive heating systems.
Circulates water in solar, heating, cooling and air-conditioning systems. A low energy and maintenance free product.
The GT pressure tanks control pressure in domestic and industrial applications.