ALPHA2 L N

The ALPHA2 L N with a welded stainless steel housing is designed for use in hot water recirculation and corrosive heating systems.

The ALPHA2 L N offers instantly hot water in single and multi-family housings in the most cost-effective way. The pump which has a welded stainless steel housing uses as little as down to 7W to offer not only a price competitive but also a energy efficient domestic hot water solution. The ALPHA2 L N has to be installed in a hot water system which includes a dedicated return line.

FEATURES AND BENEFITS

  • High efficiency - Permanent Magnet Motor Technology
  • Easy electrical connection due to the renowned ALPHA-plug
  • Intuitiv operation
  • Energy usage: 7W - 45W
  • Cost-efficient hot water recirculation solution
  • Compact design
  • Pump housing available in stainless steel

Technical Data

Flow Rate (Q):2.6 m3/h
Head (H):4.5 m
Liquid Temperature:+2°C to +110°C
P max:10 bar
Power Range:7 W - 45 W