NO MORE DIRTY HANDS
Grundfos' SOLOLIFT2 macerator range is a giant leap in
wastewater disposal. As the most powerful, reliable and
service-friendly lifting station on the market, SOLOLIFT2 offers
you easy installation and maintenance, while delivering outstanding
removal of wastewater to your customers, without the limitations of
existing pipework.
The trend for conversions creates exciting new possibilities
throughout the home. Grundfos' new SOLOLIFT2 range of lifting
stations offers professional performance within the domestic
environment. So, with the right wastewater solution, any space can
be transformed into the ideal bathroom or utility room.
GRINDS LIKE NO OTHER
Designed for optimal performance, the powerful motor of the
SOLOLIFT2 range comes with
an extraordinary high
torque. Combined with a durable, hardened steel
grinder, the range offers customers professional quality at a
competitive price.
FITS ANY EXISTING INSTALLATION
Time is money, which is why SOLOLIFT2 is the most effective
lifting station on the domestic macerator market. Even where
wastewater cannot be led by a natural downward slope, SOLOLIFT2
offers independence from the main drainpipe. This gives you the
freedom to place new installations anywhere in your customer's
home.
LOW MAINTENANCE
Say goodbye to extensive repairs thanks to SOLOLIFT2. An
external pressure switch avoids delving into trapped wastewater.
So, with SOLOLIFT2 you can say goodbye to messy repairs and dirty
fingers! And the need for maintenance is reduced to a minimum,
thanks to the unique, self-cleaning design of SOLOLIFT2.
EASY ACCESS TO PUMP AND MOTOR
SOLOLIFT2 is the most service-friendly domestic macerator on the
market. Its integrated lift-out motor and pump unit enables fast
and clean repairs and service. No more dirty hands. With SOLOLIFT2
there is no need to remove the appliance, drain off and disconnect
the discharge pipe. Just open the lid for easy access to clean, dry
parts.
SEE ALL THE LIFTING STATIONS