MULTIBOX B CC7
This perfectly equipped box has a major advantage: Everything
needed to empty a flooded basement in an emergency is immediately
available and in few minutes ready to operate. Precious time is
saved.
The MULTIBOX B-CC7 includes:
- A Grundfos UNILIFT CC 7 pump with a Storz-C coupling
mounted
- A multi-functional filter box
- A 15 m discharge hose, including a protection sleeve
- An additional UNILIFT CC connector that fits several sizes of
hoses
- Dry-run protection
- Low-suction ability
- Long lifetime
- Self-venting valve
- Flexible float switch
Technical Data
| Flow Rate (Q): | max. 14 m3/h |
| Head (H): | max. 7 m |
| Liquid Temperature: | 0 °C to +40°C |