UNILIFT AP-B

The UNILIFT AP-B pumps are single-stage submersible pumps designed for pumping wastewater The pumps are available for automatic as well as manual operation and can be installed in a permanent installation or used as a portable pump.

The pumps are available in these versions:
With float switch fitted for automatic on/off operation between two liquid levels (single-phase pumps)
Without level switch for manual on/off operation

  • Simple installation
  • Service and maintenance-free

Technical Data

Flow Rate (Q):max. 5.8 l/s
Head (H):max. 12 m
Liquid Temperature:0 °C to +40 °C

Grundfos WebCaps

Visit WebCAPS for full technical specifications for products available in your country.

GO TO WebCAPS