SOLOLIFT2 C-3

The SOLOLIFT2 C-3 is a compact and powerful lifting station suitable for pumping wastewater up to 90°C from industrial washing machines, dishwashers, kitchen sinks, baths, showers, bidets, and washbasins.

  • Powerful with variable volume
  • Very compact design
  • Clean and easy service

Technical Data

Flow Rate (Q):Max. 204 l/min.
Liquid Temperature:75 °C continuously (90 °C for 30 min.).
Discharge Pipes:22/25/28/32/36/40 mm diameter
Inlet Pipes:32/36/40/50 mm diameter
Consumption:640 W
Supply Voltage:1 x 220-240 V - 10 %/+ 6 %, 50 Hz
Net Weight:6.6 kg
Rated Current:3.1 A.
System Pressure:Max. 8.5 m.
Supply Cable:1.2 m, 0.75 mm2
Start Stop Levels:Start: 65 mm above bottom. Stop: 35 mm above bottom.
Duty:S3 - 50 % - 1 min. (30 sec. on; 30 sec. off).
Frequency:50 Hz
Ambient Temperature:+5 °C to +35 °C
Power Factor:Cos φ 0.66/0.90.
Speed:2800 min-1.
Insulation Class:F.

Grundfos WebCaps

Visit WebCAPS for full technical specifications for products available in your country.

GO TO WebCAPS

THE FEATURES OF SOLOLIFT2 C-3

The SOLOLIFT2 range was designed to less be complicated, in order to make your job easier. With new features that make it even superior to the previous SOLOLIFT, you'll find yourself with more time and less problems.

Click on the blue buttons to see animations of the features.

RELIABILITY

1 - Welded, pressure-tight tank design, which is essential for the washing machine & dishwasher connections.
2 - Vortex impeller with 20 mm free passage to increase reliability. It handles 90°C water temperature without any
limitations.

EASY SERVICE

3 - Dry-motor design for easy and clean service. Motor, pump and controller unit are integrated into one for easier serviceability & replacement. The SOLOLIFT2 will remain in place for the entire service.
4 - Self-adjusting auto coupling eases assembly in service case.
5 - Important screws are captive.
6 - Manual anti clogging function.
7 - Separate drain function by socket and drain hose.
8 - Contains a float switch solution with two start levels, as well as a protection tube and bayonet lock for single service without needing to disassemble the whole pump unit.

REPLACEABILITY

9 - More compact design. Can easily replace any macerator product on the market. Adaptive height adjustable connectors.
10 - Selectable outlet direction for easy replacement.

LOW MAINTENANCE

11 - Innovative bottom design with a strong chamfer and a self cleaning function to avoid sedimentation.

EASY INSTALLATION

12 - Uplift fixing with clip makes the SOLOLIFT2 easy to install.
13 - Free-standing or in-wall installation possible

Accessories

This table features the accessories that are available for the SOLOLIFT2 series.

No Type Product Grundfos P/N
1 Kit second inlet D40/40/32 D-2 97775334
2 Kit second inlet D50/40/40 WC-3/CWC-3/C-3 97775335
3 Kit adapter UK All versions 97775336
4 Alarm floater C-3 97775337
5 LCA2 Controller C-3 97775338
6 Alarm PCB WC-1/WC-3/CWC-3 97772315
7 Replacement hose All versions 97772316
8 Drain hose WC-1/WC-3 97789093