SP

The Grundfos SP range of submersible pumps is renowned for high efficiency and reliability. Made entirely of corrosion resistant stainless steel, the SP pumps are ideal for a wide variety of applications.

The Grundfos SP pumps represent state-of-the-art hydraulic design. Built to deliver optimum efficiency during periods of high demand, the SP pumps provide low long-term costs and high operating reliability regardless of the application. 

The Grundfos SP range offers high efficiency, high resistance to sand and other abrasives, motor burnout protection, and easy maintenance. A complete monitoring and control system is available for constant optimisation of the pumping system.

  • High efficiency
  • Long service life as all components are of stainless steel
  • Motor protection via CUE or MP 204

Technical Data

Flow Rate (Q):max. 470 m3/h
Head (H):max. 670 m
Liquid Temperature:0 °C to +60 °C
Installation Depth:max. 600 m.

Grundfos WebCaps

Visit WebCAPS for full technical specifications for products available in your country.

GO TO WebCAPS